32C0:13 Motor rotor time constant

This object configures the motor maximum winding voltage slope. If the electronic datasheet is available take "Max winding du/dt" according to the selected mains voltage.

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x13

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

1.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All