32C0:12 Motor nominal frequency
This object configures the rated frequency of an induction motor.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x12 |
Datatype |
REAL32 |
Min. Value |
15.0 |
Default |
50.0 |
Max. Value |
|
Unit |
Hz |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |