32C0:11 Max motor speed with max torque
see Documentation of AX5000
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x11 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
3200.0 |
Max. Value |
|
Unit |
rpm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |