32C0:0B Motor moment of inertia

This object configures the inertia of rotor including brake and encoder. If the electronic datasheet is available take "J motor with brake".

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x0B

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

kg m^2

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All