32C0:0A Motor shut down temperature

This object configures the motor temperature error threshold. If the electronic datasheet is available take "T motor err limit".

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x0A

Datatype

REAL32

Min. Value

0.0

Default

100.0

Max. Value

150.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All