32C0:03 Motor peak current

This object configures the motor peak current. If the electronic datasheet of the motor is available take "Peak current".

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All