32C0:02 Pole pairs
This object indicates the motor pole pairs.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
0 |
Default |
0 |
Max. Value |
255 (0x00FF) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |