32C0:01 Configured motor type
This object indicates the configured motor type.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x01 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
not set |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |