32DF VoiceCoilMotor control mode
This object configures the control mode.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32DF (Ch A) |
Subindex |
0x00 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
VoiceCoil_current_control_with_feedback (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x00) |
VoiceCoil_current_control_with_feedback |