32D4:03 Position difference
This record contains mappable actual values of the cogging compensation module.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D4 (Ch A) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |