32D4:02 Actual compensation force
This object indicates the unscaled cogging compensation torque/force value.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D4 (Ch A) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 Nm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |