32D3:06 Fading out end velocity
This cogging compensation is completely faded out at this speed.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D3 (Ch A) |
Subindex |
0x06 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
mm/s |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |