32D3:04 Dead time offset

Dead time offset

Description

Value

Index

MotorSlot: 0x32D3 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

-10000.0

Default

0.0

Max. Value

10000.0

Unit

µs

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All