32D3:03 Force limit

Max permissible cogging compensation force in percent of the peak force.

Description

Value

Index

MotorSlot: 0x32D3 (Ch A)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

50.0

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All