32D3:02 Gain
ToDo
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D3 (Ch A) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
1.0 |
Max. Value |
2.0 |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |