32CE:04 Static current vector: Duration

This object configures the time the constant current vector is applied before the commutation offset is calculated.

Description

Value

Index

MotorSlot: 0x32CE (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0

Default

3.0

Max. Value

60.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All