32CE:03 Static current vector: Current slope

This object configures the static current vector current slope in percent per ms based on the motor standstill current (0x6075).

Description

Value

Index

MotorSlot: 0x32CE (Ch A)

Subindex

0x03

Datatype

UINT32

Min. Value

10 (0x0000000A)

Default

10000 (0x00002710)

Max. Value

100000 (0x000186A0)

Unit

%/s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All