32CC:0E Inductance 3

Inductance sampling point 4 of the Lq(i) curve of the motor.

Description

Value

Index

MotorSlot: 0x32CC (Ch A)

Subindex

0x0E

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

255.0

Unit

H

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All