32CC:02 Current 1

Current sampling point 2 of the Lq(i) curve of the motor.

Description

Value

Index

MotorSlot: 0x32CC (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

8000.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All