32C8:03 Warning limit

This object shall configure the thermal motor utilization warning limit.

Description

Value

Index

MotorSlot: 0x32C8 (Ch A)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

80.0

Max. Value

100.0

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All