32C7:09 Temperature 8

Temperature sampling point 9 of the R(T) curve of the motor.

Description

Value

Index

MotorSlot: 0x32C7 (Ch A)

Subindex

0x09

Datatype

REAL32

Min. Value

-250.0

Default

0.0

Max. Value

250.0

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All