32C6:01 Speed threshold

The minimum speed for detecting a commutation error is 'Max motor speed' (0x6080) multiplied by 'Speed threshold'

Description

Value

Index

MotorSlot: 0x32C6 (Ch A)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

0.1

Max. Value

1.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All