32C2:07 Coeff A1
First coefficient of polynomial third order.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C2 (Ch A) |
Subindex |
0x07 |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |