32C2:02 Current 2

A current between standstill and peak current should be parameterized here. This current can be read from the electronic datasheet of the motor, if available (5th current).

Description

Value

Index

MotorSlot: 0x32C2 (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

10000.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All