32C1:0C Is commutation offset valid

This object displays if the actual motor commutation offset is valid.

Description

Value

Index

MotorSlot: 0x32C1 (Ch A)

Subindex

0x0C

Datatype

ENUM (UINT8)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

1 (0x01)

True

0 (0x00)

False