32C1:06 Actual motor temperature

This object provides the measured motor winding temperature. It is usually acquired via the motor internal temperature sensor.

Description

Value

Index

MotorSlot: 0x32C1 (Ch A)

Subindex

0x06

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

°C

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All