32C1:05 Motor I2T limitation active

This internal state indicates a current reduction due to the thermal motor model.

Description

Value

Index

MotorSlot: 0x32C1 (Ch A)

Subindex

0x05

Datatype

ENUM (UINT8)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

1 (0x01)

limit_active

0 (0x00)

limit_off