32C0:0D Motor rated force

This object configures the motor rated force at rated speed. If the electronic datasheet is available take "Rated force" according to the selected mains voltage.

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x0D

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

N

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All