32CB:20 Cogging compensation Coef 8 phi
ToDo
Description |
Value |
---|---|
Index |
MotorSlot: 0x32CB (Ch A) |
Subindex |
0x20 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
360.0 |
Unit |
° |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |