32CB:0A Cogging compensation Coef 1 n

ToDo

Description

Value

Index

MotorSlot: 0x32CB (Ch A)

Subindex

0x0A

Datatype

UINT32

Min. Value

0

Default

0

Max. Value

200 (0x000000C8)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All