32CB:02 Cogging compensation gain

ToDo

Description

Value

Index

MotorSlot: 0x32CB (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

2.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All