32CB:01 Cogging compensation control

ToDo

Description

Value

Index

MotorSlot: 0x32CB (Ch A)

Subindex

0x01

Datatype

ENUM (INT16)

Min. Value

 

Default

Use_encoder_memory_cogging_comp_para_if_available (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

Cogging_comp_off

3 (0x03)

Use_startuplist_cogging_comp_para

2 (0x02)

Use_drive_memory_cogging_comp_para

1 (0x01)

Use_encoder_memory_cogging_comp_para

0 (0x00)

Use_encoder_memory_cogging_comp_para_if_available