32C9:0A Wait time after braking

This object configures the final wait time for the rotor slowdown procedure.

Description

Value

Index

MotorSlot: 0x32C9 (Ch A)

Subindex

0x0A

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

60.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All