32C7:x SynchronousMotor temperature sensor characteristic
This object describes the R(T) curve of the motor winding temperature sensor.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C7 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
21 (0x15) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32C7:01 Temperature 0
- 32C7:02 Temperature 1
- 32C7:03 Temperature 2
- 32C7:04 Temperature 3
- 32C7:05 Temperature 4
- 32C7:06 Temperature 5
- 32C7:07 Temperature 6
- 32C7:08 Temperature 7
- 32C7:09 Temperature 8
- 32C7:0A Temperature 9
- 32C7:0B Resistance 0
- 32C7:0C Resistance 1
- 32C7:0D Resistance 2
- 32C7:0E Resistance 3
- 32C7:0F Resistance 4
- 32C7:10 Resistance 5
- 32C7:11 Resistance 6
- 32C7:12 Resistance 7
- 32C7:13 Resistance 8
- 32C7:14 Resistance 9
- 32C7:15 Temperature Sensor Id