32C2:04 Torque 1

A torque near the cold motor standstill torque should be parameterized here. This torque can be read from the electronic datasheet of the motor, if available (2nd torque).

Description

Value

Index

MotorSlot: 0x32C2 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

10000.0

Unit

Nm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All