32C0:17 Motor peak torque

This object configures the motor peak torque. If the electronic datasheet of the motor is available take "Max Torque".

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x17

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

Nm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All