32C0:06 Winding resistance R
This object configures the winding resistance R (phase to phase at 20°C). If the electronic datasheet is available take "Winding resistance Ph-Ph 20°C".
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C0 (Ch A) |
|
Subindex |
0x06 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
|
|
Unit |
Ohm |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |