32EF:09 Trace level
Configures the object messages for the TwinCAT Engineering.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x09 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
TraceLevel_Off (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
4 (0x04) |
TraceLevel_Verbose |
|
3 (0x03) |
TraceLevel_Info |
|
2 (0x02) |
TraceLevel_Warning |
|
1 (0x01) |
TraceLevel_Error |
|
0 (0x00) |
TraceLevel_Off |