32E1:03 Sample frequency
Sample frequency of the ADC
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x03 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
kHz |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |