32EF:0F Reference signal latch value

This object contains not mappable BiSSc encoder parameters.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x0F

Datatype

REAL32

Min. Value

0.0

Default

0.5

Max. Value

5.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All