32EF:0E CRC data inverted

Additional information for crc.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x0E

Datatype

ENUM (UINT8)

Min. Value

False (0)

Default

True (1)

Max. Value

True (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

True

0 (0x00)

False