32EF:0C Calculation time

Max position calculation time of encoder.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x0C

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

0,1 µs

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All