32EF:0A Max encoder clock frequency
Max possible encoder clock frequency.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
0 |
|
Max. Value |
|
|
Unit |
kHz |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |