32EF:07 Fill bit count left

Additional fill bits in the BiSS-C frame.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x07

Datatype

UINT8

Min. Value

0

Default

0

Max. Value

31 (0x1F)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All