32EF:05 Position bit count
Bit count of the position value in the BiSS-C frame.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x05 |
Datatype |
UINT8 |
Min. Value |
0 |
Default |
0 |
Max. Value |
62 (0x3E) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |