32EF:04 Measuring step length divisor

The measuring step length can be scaled with this divisor. This divisor should only be used if the exact step length can't be represented in picometer.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x04

Datatype

UINT32

Min. Value

0

Default

0

Max. Value

1024 (0x00000400)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All