32E3:x [SL] BiSS-C Linear temperature sensors
This object contains the temperature sensor values.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E3 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
4 (0x04) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |