32E3:01 BiSSc encoder connected sensor data state
This object contains the data state of the encoder connected temperature sensor value.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E3 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
eDataState_Error |
|
1 (0x01) |
eDataState_Valid |
|
0 (0x00) |
eDataState_Idle |