32E1:06 Total calculation and transfer time
The time span between the position sample point and the end of the data transfer to the drive.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
Subindex |
0x06 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
µs |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |