32FC:08 Max position extrapolation cycles

Max number of position extrapolation cycles

Description

Value

Index

PrimaryFeedbackSlot: 0x32FC (Ch A)

Subindex

0x08

Datatype

UINT16

Min. Value

0

Default

3 (0x0003)

Max. Value

3 (0x0003)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All